PMP30232

Tiny SEPIC Reference Design with 12V/ 2A Max Output

PMP30232

Design files

Overview

The PMP30232 reference design operates at an input voltage range of 6V to 18V. Cranking is possible for voltages as low as 5V and load dump for voltages to 36V. The output voltage is 12V @ 2A. This reference design uses the SEPIC topology as a cost effective alternative for 4 switch buck-boost (for low power).

Features
  • Low part count
  • Small size
  • Suitable for automotive
  • The reference design is built and tested
Output voltage options PMP30232.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD69.PDF (1347 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQX3.PDF (104 K)

Detailed schematic diagram for design layout and components

TIDRQX4.PDF (96 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQX5.PDF (100 K)

Detailed overview of design layout for component placement

TIDRQX7.ZIP (484 K)

Files used for 3D models or 2D drawings of IC components

TIDCDF5.ZIP (33 K)

Design file that contains information on physical board layer of design PCB

TIDRQX6.PDF (260 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30232 Test Results May 16, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos