PMP30280

Ultra-wide Input Range (48VAC to 240VAC) Flyback Reference Design

PMP30280

Design files

Overview

The PMP30280 reference design generates two isolated outputs (6V @ 1.2A / 20V @ 0.15A) from an AC input (48VAC to 240VAC). The LM5021 operates at either a fixed switching frequency or in a skip cycle mode when the converter load is light. The design uses an optical coupler to regulate the output and to improve transient response.

Features
  • Isolated outputs
  • Wide input range
  • Optocoupler feedback provides accurate regulation
  • Test report available
Output voltage options PMP30280.1 PMP30280.2
Vin (Min) (V) 48 48
Vin (Max) (V) 240 240
Vout (Nom) (V) 6 20
Iout (Max) (A) 1.2 .15
Output Power (W) 7.2 3
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- CCM Flyback- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE06.PDF (1207 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUH5.PDF (150 K)

Detailed schematic diagram for design layout and components

TIDRUH6.PDF (36 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUH7.PDF (131 K)

Detailed overview of design layout for component placement

TIDRUH9.ZIP (1103 K)

Files used for 3D models or 2D drawings of IC components

TIDCE84.ZIP (100 K)

Design file that contains information on physical board layer of design PCB

TIDRUH8.PDF (146 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30280 Test Results Dec. 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos