PMP30545

90-VAC - 265-VAC input, non-isolated flyback reference design with multiple output

PMP30545

Design files

Overview

This offline flyback reference design uses the UCC28742 controller to generate a non-isolated output (15 V at 130 mA) and an isolated output (24 V at 830 mA) from an AC input (90 VAC - 265 VAC). The UCC28742 provides a cost effective and precise constant-voltage and constant-current regulation. The valley-switching technique reduces switching losses and keeps the efficiency high.

Features
  • Universal input allows operation all over the world
  • Frequency dithering to ease EMI compliance
  • Valley-switching operation keeps the efficiency high
Output voltage options PMP30545.1 PMP30545.2
Vin (Min) (V) 90 90
Vin (Max) (V) 265 265
Vout (Nom) (V) 24 15
Iout (Max) (A) .83 .13
Output Power (W) 19.92 1.95
Isolated/Non-Isolated Isolated Non-Isolated
Input Type DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT045.PDF (1564 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY02.PDF (155 K)

Detailed schematic diagram for design layout and components

TIDRY03.PDF (31 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY04.PDF (155 K)

Detailed overview of design layout for component placement

TIDRY06.ZIP (953 K)

Files used for 3D models or 2D drawings of IC components

TIDCF31.ZIP (158 K)

Design file that contains information on physical board layer of design PCB

TIDRY05.PDF (173 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 90-VAC - 265-VAC Input, Non-Isolated Flyback Ref Design With Multiple Output Dec. 11, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos