PMP30781

Tiny automotive 2-W bias power supply reference design

PMP30781

Design files

Overview

This reference design provides a tiny auxiliary +12-V supply for general purpose. In this case, SEPIC topology supports wide input range from 6 V to 60 V. Even at inputs as low as 3.5 V, this reference design is able to provide half of the output power. Another benefit of SEPIC is low reflected ripple, resulting in less conducted emissions. The small magnetizing inductance sets right half plane zero fairly high, so loop bandwidth can be increased and allows a small output capacitance by keeping good transient response.

Features
  • Tiny 12-V power supply accepts a wide input voltage range of 6 V to 60 V
  • The SEPIC topology is well suited for low reflected ripple due to continous input current
  • Small form factor is realized due to integrated FET
  • Board with only two-layer and single-side assembly simplifies manufacturing
Output voltage options PMP30781.1
Vin (Min) (V) 6
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) .2
Output Power (W) 2.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT165.PDF (3406 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM497.PDF (144 K)

Detailed schematic diagram for design layout and components

TIDM498.PDF (169 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM499.PDF (92 K)

Detailed overview of design layout for component placement

TIDM501.ZIP (381 K)

Files used for 3D models or 2D drawings of IC components

TIDCFS8.ZIP (43 K)

Design file that contains information on physical board layer of design PCB

TIDM500.PDF (318 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5001-Q13.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Tiny Automotive 2-W Bias Power Supply Reference Design Mar. 10, 2020

Related design resources

Reference designs

REFERENCE DESIGN
PMP30373 Small Negative Bias Supply for Low Noise Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos