New

PMP30831

Offline valley switching flyback reference design with multiple outputs

PMP30831

Design files

Overview

This 42W multiple output power reference design supports AC/DC industrial power supplies with an AC/DC input voltage range of 150 VAC to 253 VAC. The design achieves a peak efficiency of 89% by using discontinuous conduction mode (DCM) valley-switching of our UCC28742 flyback controller.

Features
  • AC input voltage range from 150V AC to 253V AC
  • Delivers 42W output power over the entire operating voltage range
  • Includes three outputs: 8V/18V/24V
  • Peak power conversion efficiency of > 89%
Output voltage options PMP30831.1 PMP30831.2 PMP30831.3
Vin (Min) (V) 150 150 150
Vin (Max) (V) 253 253 253
Vout (Nom) (V) 8 18 24
Iout (Max) (A) 1 .25 1.2
Output Power (W) 8 4.5 28.8
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type AC AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT374.PDF (1348 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCQ3.PDF (271 K)

Detailed schematic diagram for design layout and components

TIDMCQ4.PDF (131 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCQ5.PDF (276 K)

Detailed overview of design layout for component placement

TIDMCQ7.ZIP (1052 K)

Files used for 3D models or 2D drawings of IC components

TIDCGN7.ZIP (109 K)

Design file that contains information on physical board layer of design PCB

TIDMCQ6.PDF (289 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Offline Valley Switching Flyback Reference Design With Multiple Outputs PDF | HTML Mar. 04, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos