PMP30930

EMI-optimized buck reference design

PMP30930

Design files

Overview

This reference design consists of three separable boards optimized for low EMI.

The three boards are labeled

  • PMP30930 Part A (using LM63635-Q1, PW package)
  • PMP30930 Part B (using LM63635-Q1, DR package)
  • PMP30930 Part C (Using LM61460-Q1)

Features
  • EMI- and safety-optimized layout using two ceramic input capacitors in series
  • Part C was tested with 400-kHz and 2.1-MHz switching frequency
Output voltage options PMP30930.1 PMP30930.2 PMP30930.3
Vin (Min) (V) 7.5 7.5 6
Vin (Max) (V) 18 18 16
Vout (Nom) (V) 6.1 6.1 5
Iout (Max) (A) 2.2 2.2 4
Output Power (W) 13.42 13.42 20
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT243.PDF (1808 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM965.PDF (283 K)

Detailed schematic diagram for design layout and components

TIDM966.PDF (112 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM967.PDF (156 K)

Detailed overview of design layout for component placement

TIDM969.ZIP (1981 K)

Files used for 3D models or 2D drawings of IC components

TIDCG30.ZIP (142 K)

Design file that contains information on physical board layer of design PCB

TIDM968.PDF (618 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM61460-Q1Automotive 3-V to 36-V, 6-A, low-noise synchronous step-down converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM63635-Q1Automotive, 3.5V to 36V, 3.25A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Reference Design With EMI-Optimized Buck Solutions PDF | HTML Dec. 14, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos