This 26.54 mm × 11.68 mm × 5.6-mm height board is optimized to leverage the performance of the LM5181 PSR Flyback converter. The board operates over an input voltage range of 18 V to 32 V to deliver 24-V and 3.3‑V outputs at currents of up to 40 mA and 15 mA respectively. Operating without an auxiliary winding or opto-coupler, the LM5181 provides a tight output voltage regulation. The LM5181 offers several protection features, such as undervoltage lockout to provide correct operation during voltage-sag conditions, programmable soft-start to reduce inrush current, hiccup-mode overcurrent protection and thermal shutdown.
Features
- 18-V to 32-V input voltage range
- 24-V and 3.3-V output voltages
- Up to 1-W total output power
- High-voltage isolation
- Fully assembled and tested PCB layout with small footprint and low profile