PMP40508

AC input, 5-V/2-A and 12-V/2.5-A dual-output flyback converter reference design

PMP40508

Design files

Overview

This reference design is a 40-W dual-output offline converter using UCC28742, a secondary side regulator. A 5-V rail is regulated to within ±1% precision and cross regulation of 12-V rail is within -8%~+14% at 25% to 100% load. The design adopts a single-layer PCB for cost optimization. The peak efficiency is 82.68% at 115 V/60 Hz and 84.03% at 230 V/50 Hz. Power consumption at standby mode is 32.7 mW at 115 V/60 Hz and 57.51 mW at 230 V/50 Hz.

Features
  • Single-layer PCB design for cost optimization
  • High precision of 5-V output rail
  • Peak efficiency 82.68% at 115 V/60 Hz and 84.03% at 230 V/50 Hz
  • Low standby power consumption
Output voltage options PMP40508.1 PMP40508.2
Vin (Min) (V) 85 85
Vin (Max) (V) 265 265
Vout (Nom) (V) 5 12
Iout (Max) (A) 2 2.5
Output Power (W) 10 30
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- DCM Flyback- DCM
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT107.PDF (2123 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZO3.PDF (130 KB)

Detailed overview of design layout for component placement

TIDRZO2.PDF (100 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZO5.ZIP (600 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFG4.ZIP (1783 KB)

Design file that contains information on physical board layer of design PCB

TIDRZO4.PDF (739 KB)

PCB layer plot file used for generating PCB design layout

TIDRZO1.PDF (135 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

TL431LIAdjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML
AC/DC controllers

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report AC Input, 5-V/2-A and 12-V/2.5-A Dual-Output Flyback Converter Reference Design May 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.