PMP40731

Small-size, thermal-optimization rated 30-W automotive dual USB Type-C® charger reference design

PMP40731

Design files

Overview

This reference design is a small-size and thermal optimization design for automotive USB Type-C®charger with dual 15-W output. The TPS25858-Q1 device is a cost-competitive DC/DC regulator and dual USB Type-C® port controller. The efficiency is 92.83% at dual 15-W output. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads. A negative temperature coefficient (NTC) thermistor is implemented for intelligent thermal management to reprogram the output voltage in overtemperature condition.

Features
  • Dual USB Type-C® charger
  • Thermal management function
  • Small-size design
Output voltage options PMP40731.1 PMP40731.2
Vin (Min) (V) 6 6
Vin (Max) (V) 26 26
Vout (Nom) (V) 5.17 5.17
Iout (Max) (A) 3 3
Output Power (W) 15.51 15.51
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology USB Switch USB Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT220.PDF (1627 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM798.PDF (192 K)

Detailed schematic diagram for design layout and components

TIDM799.PDF (116 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM801.ZIP (1200 K)

Files used for 3D models or 2D drawings of IC components

TIDCFZ4.ZIP (581 K)

Design file that contains information on physical board layer of design PCB

TIDM800.PDF (810 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25858-Q1Dual 3-A USB Type-C® charging ports controller with programmable current limit and load shedding

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Small-Size and Thermal-Optimization Rated 30-W Automotive Dual USB Type-C® Charg Jan. 25, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos