PMP41031

350-V to 1500-V input, 150-W isolated auxiliary power reference design

PMP41031

Design files

Overview

This reference design provides four isolated outputs of 24 V,15 V, –15 V, 8 V and maximum 150-W output with two-switch flyback topology. The power supply can be powered from 350-V to 1500-V DC input. This design uses the valley switching UCC28740 flyback controller . The design achieves 89.11% efficiency at 600-V input and 86.17% efficiency at 1500-V input, full-load condition.

Features
  • Wide input range from 350-V to 1500-V DC
  • Two-switch flyback topology recycles leakage energy
  • Quasi-resonant mode controller improves efficiency
  • Less voltage stress on the primary switch
  • Peak efficiency of 89.11% at 600-V input and 150-W output
  • 86.17% efficiency at 1500-V input and 150-W output
Output voltage options PMP41031.1 PMP41031.2 PMP41031.3 PMP41031.4
Vin (Min) (V) 350 350 350 350
Vin (Max) (V) 1500 1500 1500 1500
Vout (Nom) (V) 24 15 -15 8
Iout (Max) (A) 3 3 .8 2
Output Power (W) 72 45 12 16
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT355.PDF (1358 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBZ3.PDF (535 K)

Detailed schematic diagram for design layout and components

TIDMBZ4.PDF (180 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBZ5.PDF (522 K)

Detailed overview of design layout for component placement

TIDMBZ7.ZIP (3806 K)

Files used for 3D models or 2D drawings of IC components

TIDCGI1.ZIP (2856 K)

Design file that contains information on physical board layer of design PCB

TIDMBZ6.PDF (1903 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 350-V to 1500-V Input 150-W Isolated Auxiliary Power Reference Design PDF | HTML Oct. 09, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos