New

PMP41092

CISPR 25 Class 5, 400kHz-rated, 60W automotive dual USB Type-C® and USB PD charger reference desi

PMP41092

Design files

Overview

This reference design is a 60W automotive charger for dual USB Type-C® power delivery (PD) with 45W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The board maximum efficiency is 95.3%. The board is compliant with the stringent CISPR 25 Class 5 conducted and radiated electromagnetic interference (EMI). The board has a compact form factor of 45mm by 45mm.

Features
  • 60W dual USB Type-C ports changer
  • Compliance with CISPR 25 Class 5 conducted and radiated EMI standard
  • High-efficiency with 95.3% peak efficiency
Output voltage options PMP41092.1
Vin (Min) (V) 6.8
Vin (Max) (V) 18
Vout (Nom) (V) 20
Iout (Max) (A) 2.25
Output Power (W) 45
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT409.PDF (2819 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMD92.PDF (338 K)

Detailed schematic diagram for design layout and components

TIDMD96.PDF (135 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD94.PDF (373 K)

Detailed overview of design layout for component placement

TIDMD95.ZIP (3276 K)

Files used for 3D models or 2D drawings of IC components

TIDCGR3.ZIP (511 K)

Design file that contains information on physical board layer of design PCB

TIDMD93.PDF (1207 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25772-Q1Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS55289-Q1AEC-Q100 qualified, 36-V 8-A fully integrated buck-boost converter with I²C interface

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Thermistors

TMP61-Q1Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report CISPR 25, Class 5, 400kHz-Rated, 60W Automotive Dual USB Type-C and USB PD Charger Reference Design PDF | HTML Sep. 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos