The PMP4412 is a 24Vin +5Vout, 1W reference design module which is implemented in an industry-standard SIP pinout. It includes a constant on-time synchronous Flybuck controller LM25018. The solution has high efficiency, good line and load regulation with 1,500V DC isolation. The power module was designed with minimized components for cost sensitive applications. PMP4394, PMP4401, PMP4412-PM4415 have the same pinout and can be replaced by each other without modification.
Features
- Flybuck™ topology with 1,500V DC isolation
- High efficiency
- Good line and load regulation
- Low cost solution with minimized component numbers
- Industry standard Pinout
- Size: 19.8 X 9 X 5.8mm