PMP8583

Universal Input to 12.2V @ 500mA Non-Isolated Quasi-Resonant Flyback Reference Design

PMP8583

Design files

Overview

The PMP8583 is a non-isolated quasi-resonant flyback, which converts the universal input mains to 12.2V, and is limited to 0.5A. The controller UCC28910 has an internal Mosfet that is rated at 700V.

Output voltage options PMP8583.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 12.2
Iout (Max) (A) .5
Output Power (W) 6.1
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAN6.PDF (1077 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAF9.PDF (104 K)

Detailed schematic diagram for design layout and components

SLURAG0.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8583 Test Results Jul. 23, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos