PMP9184B

40W SEPIC Conv w/Coupled-Inductor Hi Efficiency Operating w/Automotive Input Range Reference Design

PMP9184B

Design files

Overview

This coupled-inductor 13.2V@3A SEPIC converter achieves 94.5% efficiency. It utilizes all surface mount components, maintains a low temperature rise and is capable of high peak load transients.

Output voltage options PMP9184B.1
Vin (Min) (V) 6
Vin (Max) (V) 16
Vout (Nom) (V) 13.2
Iout (Max) (A) 3
Output Power (W) 39.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU376.PDF (1850 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR377.PDF (101 K)

Detailed schematic diagram for design layout and components

SNVR378.PDF (25 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVU377.PDF (75 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9184B Test Results Dec. 17, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos