PMP9431

135W Single-Phase Synchronous Boost Converter Reference Design

PMP9431

Design files

Overview

The PMP9431 reference design is a high-efficiency single-phase synchronous boost converter using the LM5122 controller IC. The design accepts an input voltage of 12Vin to 50Vin and provides an output of 54Vout capable of supplying 2.5A of current to the load.

Features
  • High efficiency design
  • High power density
  • Synchronizable to external clock
  • Hiccup-mode overload protection
  • Precision voltage reference accuracy of +/-1%
Output voltage options PMP9431.1
Vin (Min) (V) 12
Vin (Max) (V) 50
Vout (Nom) (V) 54
Iout (Max) (A) 2.5
Output Power (W) 135
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAH8.PDF (1611 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGM2.PDF (111 KB)

Detailed overview of design layout for component placement

TIDRGM3.PDF (147 KB)

Detailed overview of design layout for component placement

TIDRGM1.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGM5.ZIP (497 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAT2.ZIP (209 KB)

Design file that contains information on physical board layer of design PCB

TIDRGM4.PDF (342 KB)

PCB layer plot file used for generating PCB design layout

TIDRGM0.PDF (178 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9431 Test Results Aug 26, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.