PMP9435

One Isolated Output Flyback Converter with LM5022 and Planar Transformer

PMP9435

Design files

Overview

PMP9435 is designed for industrial application for one isolated output 5V6A from input voltage of 18V to 36V, with Flyback converter of LM5022 , and a 8mm planar transformer to achieve low height.

Features
  • Wide Vin of  6-60V
  • Peak current mode control with inherent input voltage feed-forward
  • Loop compensation over large output range
  • Synchronizable to external Clock or adjustable switching frequency
  • Low height with a 8mm planar transformer
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA12.PDF (1088 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDUA13.PDF (196 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRF08.PDF (81 K)

Detailed schematic diagram for design layout and components

TIDRF09.PDF (355 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAD6.ZIP (224 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report PMP9435 Planar Transformer (GCi Technologies G144036) Jun. 02, 2015
Test report PMP9435 Test Results Jun. 02, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos