RECOM-3P-R-REF03-CAN1
Recom isolated CAN and power reference board with ISO1042 and R1SX-3.305/H isolated DC/DC converter
RECOM-3P-R-REF03-CAN1
Overview
Recom's R-REF03-CAN1 reference board allows design engineers to quickly develop and analyze isolated CAN bus systems. It includes the galvanically-isolated ISO1042 CAN transceiver, which supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. The R-REF03-CAN1 reference board demonstrates the function of isolated power supplies like the R1SX from RECOM, where the CAN device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Recom is a member of the TI third-party network.
Isolated CAN transceivers
Order & start development
R-REF03-CAN1 — Recom isolated CAN and power reference board with ISO1042 and R1SX-3.305/H isolated DC/DC converter
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.