The REF70 evaluation module (EVM) is a platform for evaluating the REF70, which is an ultra-low-noise, high-precision voltage reference. REF70 offers an ultra-low 1/f noise of 0.23 ppmp-p during operation, while maintaining a very precise voltage output over temperature of 2 ppm/°C. REF70EVM supports the default configuration for the REF70 family and its package-option variants.
See the REF70 data sheet for detailed information and other configurations.
Features
- Ultra-low noise
- Ultra-low temperature drift
- High accuracy
- Available in a ceramic package
- Wide input voltage (VIN)