The REG710EVM-5 is an evaluation tool for the 30mA buck-boost charge pump in SOT23-5 package. With an input voltage in the range of 2.7V to 5.5V, it delivers a regulated output voltage of 5V with up to 30mA of output current.
The REG710EVM-5 can also be used to evaluate the other devices of the REG710 family. The only change that is required is to replace the REG710-5 with the appropriate device. There is also an EVM for the REG710-3.3 available. The REG710-2.5, REG710-2.7, REG710-3 and REG710-3.3 work from an input voltage in the range of 1.8V to 5.5V.