RI-STU-MRD2

Series 2000 Micro Reader

RI-STU-MRD2

Overview

The Microreader RI-STU-MRD2 is a reader module with advanced features that is backward compatible with the RI-STU-MRD1 module. It features new protocols and commands to communicate with TI lowfrequency (LF) half-duplex (HDX), and advanced transponders for programming and tuning after the production phase. In addition to the DIL module size, which is compatible with the RI-STU-MRD1, the reader is also available in a smaller SMD module RI-SMD-MRD2. Both modules can be used as direct drop-in replacements for the RI-STU-MRD1.

Features
  • Standard: ISO 11785, ISO 14223, ISO 180000-2
  • Operating Temperature Range: -40C° to 85C°
  • Frequency: 134.2 kHz

Order & start development

Evaluation board

RI-STU-MRD2 — Series 2000 Micro Reader | BOARD | 0

GUI for evaluation module (EVM)

SCBC010 — MRD2EVM Demonstration Sofware

Supported products & hardware
Download

SCBC010 MRD2EVM Demonstration Sofware

close
Latest version
Version: 01.00.00.0A
Release date: 07 Oct 2015
download MRD2EVM Demonstration Sofware (zip)  — 1307 K

Checksum
Products
Other wireless products
TRPGR30ATGA 23-mm Low-Frequency Glass-Encapsulated Transponder R/O TRPGR30ATGB 32-mm LF Glass Encapsulated Transponder, RO TRPGR30ENATGA 23-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering TRPGR30ENATGB 32-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering
Hardware development
Evaluation board
RI-SMD-MRD2 Series 2000 Micro Reader RI-STU-MRD2 Series 2000 Micro Reader
Development kit
MRD2EVM Microreader LF 134kHz HDX RFID Evaluation Kit

Release Infomation

The design resource accessed as www.ti.com/lit/zip/scbc010 or www.ti.com/lit/xx/scbc010a/scbc010a.zip has been migrated to a new user experience at www.ti.com/tool/download/SCBC010. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide Microreader RI-STU-MRD2 Reference Guide 08 Aug 2012
EVM User's guide RI-STU-MRD2 EVM Microreader Evaluation Kit User's Guide (Rev. A) 21 Dec 2012

Related design resources

Hardware development

DEVELOPMENT KIT
MRD2EVM Microreader LF 134kHz HDX RFID Evaluation Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos