SM72295EVM

SM72295 Full Bridge Gate Driver with integrated Current Sense Amplifier Evaluation Module

SM72295EVM

Order now

Overview

SM72295EVM  provides a highly integrated gate driver solution for wide Industrial applications such as  800VA to 3kVA Pure Sine Wave Inverter , Interleaved Buck or Boost SMPS , four Switch Buck Boost SMPS etc  . With its unique features of higher peak current drive capability along with integration of two transconductance amplifier with external programmable gain and filtering , the design is a perfect fit for industrial applications .

Features
  • SM72295: full bridge MOSFET driver with 3A peak current drive capability
  • Integrated ultra fast 100V boot strap diodes can support up to 5KVA rated inverters
  • Two high side current sense amplifiers with externally programmable gain and buffered outputs which can be used for measuring the Battery charge and discharge current – Additional current sense amplifiers and buffers are not required
  • Programmable over voltage protection – which can be used for Charge complete detection or for driver shutdown feature in case of a fault condition
  • Can be directly interfaced with a microcontroller
  • Power Good indicator available
Half-bridge drivers
SM72295 3-A, 100-V full bridge gate driver with Integrated current sense amplifier
Download View video with transcript Video

Order & start development

Evaluation board

SM72295EVM — SM72295 Full Bridge Gate Driver with integrated Current Sense Amplifier Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SNVC222.ZIP (2404 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide SM72295EVM User’s Guide 05 May 2015
Certificate SM72295EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos