SMPT-3P-C2110V

Shenzhen Super Magnetic Power Technology C2110V brushless DC system on module for treadmills

Overview

The C2110V is a motor drive solution that adopts leading motor design and technology, a motor drive algorithm and treadmill control algorithm to equip treadmills with brushless motor and sensorless field-oriented control (FOC) drive. The product integrates intelligent algorithms including running sensing and control, speed control with step frequency, weight estimation and calorie consumption estimation, which have been successfully applied on various treadmills.

Solution advantages:

  • Reliable performance, low failure rate and easy maintenance
  • Low no-load current
  • High efficiency and low temperature rise
  • Compact
  • Long service life which is ~6 times of that of a brushed motor
  • Minimal noise with directional change
  • Parameter setup and speed regulation through serial port UART RS485 CAN

Features
  • Advanced algorithm: sensorless FOC with 95% efficiency
  • Excellent performance: remote control speed control, step frequency speed control, APP speed control, weight estimation, calorie consumption calculation, with high control accuracy and remarkable running experience
  • Wide range: 0.5 KW to 3 KW, 110 V/220 V, 0 rpm to 8000 rpm
  • Safety and reliability: Protection in eight aspects, including over current, over voltage, short circuit, blocking, overheating, over speed, phase loss and undervoltage
C2000 real-time microcontrollers
TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC
Photos courtesy of Shenzhen Super Magnetic Power Technology Co. Ltd

Order & start development

Evaluation board

SMPT-3P-C2110V — Shenzhen Super Magnetic Power Technology C2110V brushless DC system on module for treadmills

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML 14 Oct 2021

Hardware development

EVALUATION BOARD
LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit
DEVELOPMENT KIT
LAUNCHXL-F280025C F280025C LaunchPad™ development kit for C2000™ real-time MCU

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs
APPLICATION SOFTWARE & FRAMEWORK
INSTASPIN-BLDC InstaSPIN™-BLDC Solution

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.