Driver or library
SPRC223
C672x Chip Support Libraries (CSL)
SPRC223
Overview
The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for C672x devices.
Features
The release is provided as three sets of zip files.
- The product zip file csl_C672x_v3_00_08_04.zip contains the following files:
- CSL header files
- CSL libraries
- CSL example projects and source files
- CSL Reference Guide
- The interrupt controller (INTC) zip file csl_C672x_intc_v3_00_08_04.zip contains the following files:
- INTC header files
- INTC library
- INTC example project and source files
- The source zip file csl_C672x_src_v3_00_08_04.zip contains the following files:
- CSL header files
- CSL source files
- Makefile and batch files
Downloads
Supported products & hardware
Digital signal processors (DSPs)
Technical documentation
No results found. Please clear your search and try again.
View all 1
Type | Title | Date | ||
---|---|---|---|---|
Application note | Migrating from CSL 2.x to CSL 3.x | 26 Jan 2006 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.