SUNM-3P-SOM

Sundance Multiprocessor Technology quad-channel 1.25-GHz DAC FMC module using DAC3484

Overview

SMT-FMC211 uses the Texas Instruments 4 channel DAC – TI’s Quad 1.25GHz DAC3484. This device offers excellent SFDR performance better than 70dBc, with an output sample rate of over 312MSPS. It interfaces to an Artix-7 XC7A15T-2C FPGA using a 16 bit differential DDR bus. The FPGA connects to two 16-bit wide DDR3 memory devices which act as a waveform store. Finally the FPGA also interfaces to a LPC (low pin count) FMC socket using the full 68 I/O pins available.

High-speed DACs (>10 MSPS)
DAC3484 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)
Download View video with transcript Video
Photos courtesy of Sundance Multiprocessor Technology

Order & start development

Evaluation board

SMT-FMC211 — Sundance Multiprocessor Technology quad-channel 1.25-GHz DAC FMC module using DAC3484

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Sundance Multiprocessor Technology.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.