The TAC5242EVM-K evaluation module (EVM) allows you to test the capabilities of our TAC5242, a hardware-control two-channel high-performance stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The evaluation module is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module.
Features
- Complete evaluation kit for the TAC5242,Two-channel hardware-control stereo codec
- High performance stereo codec with 115-dB dynamic range ADC and 120-dB dynamic range DAC
- Onboard microphones provided for voice recording testing
- Direct access to digital audio signals and control interface for simple end-system integration
- USB connection to PC provides power, control and streaming audio data for easy evaluation