TAS5760XXEVM

TAS5760M/MD/L/LD Evaluation Module

TAS5760XXEVM

Order now

Overview

To get started:

Step 1: Hardware
Order TAS5760XX Evaluation Module
For TAS5760XX tuning and evaluation: order the PurePath™ Console Motherboard

Step 2: Software
Request access to PurePath™ Console 1 and TAS5760XX Software

Step 3: Training
Download the TAS5760XX Evaluation Module User's Guide

The TAS5760xxEVM allows evaluation of the TAS5760xx family of closed-loop, I2S-input amplifiers. It is populated with a TAS5760MDDCA (48-pin HTSSOP package) device which allows operation from power supply voltages from 4.5V to 26.4V and includes an integrated head phone amplifier / 2Vrms line driver. The TAS5760xxEVM can be operated in both stereo BTL mode as well as mono PBTL mode.

When combined with a PurePath™ Console Mother Board (PurePath-CMBEVM – must be ordered separately) and PurePath™ Console GUI (PurePathConsole – must be ordered separately) you have a complete audio evaluation system at your fingertips that allows audio inputs from a variety of sources to the TAS5760xxEVM, and a GUI to control the device and supporting circuitry. The GUI can also be used to emulate the hardware control mode of the TAS5760xx device. Note: the GUI is required to operate the TAS5760xxEVM, regardless of whether hardware control mode or software control mode is used.

The EVM ships with the TAS5760MDDCA installed. For evaluation  of the other versions (TAS5760MDCA, TAS5760LDCA, and TAS5760LDDCA), please order a free sample from our website, and replace the IC on the TAS5760xxEVM. The TAS5760xxEVM is not compatible with the TAS5760xxDAP devices. We do not offer an EVM for that package option; please contact the local field applications engineer for access to design resources to help you integrate the alternate package into your design.

NOTE: You must register to download the GUI. We strive to respond to all requests within three business days (usually the same day). However, if you don’t get a response within three business days, please post a request on e2e to let us know. Unfortunately, we don’t approve hobbyists or students for the PurePath Console GUI.

Features
  • GUI control via PurePath Console (PurePathConsole)
  • PurePath Console Mother Board (PurePath-CMBEVM) provides flexible input signal routing (USB, SPDIF, and analog)
  • Operation in hardware or software (I2C) mode
  • Stereo channels with I2S input
  • Supports up to 96 kHz sample rates
  • Built-in digital and soft clippers to set the output power level of the end equipment
  • Operates in BTL or PBTL configurations
  • Option for integrated Headphone / 2Vrms Line Driver
  • For technical questions, please post a new thread on e2e, and one of the applications engineering staff will respond
Speaker amps
TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP
Download View video with transcript Video

Order & start development

Evaluation board

TAS5760XXEVM — TAS5760M/MD/L/LD Evaluation Module

Buy from a distributor
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLOC299.ZIP (1039 KB)

Software development

APPLICATION SOFTWARE & FRAMEWORK
PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos