TAS5782MEVM

TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

TAS5782MEVM

Order now

Overview

The TAS5782MEVM showcases the latest TI digital input Class-D closed loop amplifier TAS5782M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5780M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. Additionally, having two devices on the EVM allows the user to evaluate process flows that are specifically designed for stereo, mono or 2.1 systems. The PVDD supply is provided via the TAS5782MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C, and 3.3 VDC to the TAS5782MEVM.

Features
  • 96-kHz Input Sample Rate Support
  • 2.0, Mono and 2.1 Capable
  • PurePath Console Mother Board provides flexible input signal routing (USB, SPDIF, and analog)
  • Demonstration, Evaluation and Development environment via the PurePath Console 3 software (GUI)
Speaker amps
TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TAS5782M EVM

View package

Order this hardware only

Evaluation board

TAS5782MEVM — TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TAS5782M Evaluation Module 17 Mar 2017
Certificate TAS5782MEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos