The TI TCAN1043AEVM helps users evaluate the operation and performance of the TCAN1043A-Q1 and TCAN1043M-Q1 CAN FD transceivers in the DYY package.
The ability to perform system-level evaluation using the VIO, EN, INH, nSTB, VSUP, WAKE, and nFAULT pins can be realized on the EVM. It also provides bus termination, bus filtering, and protection components.
Features
- Easy access to all pins of the CAN transceiver
- PCB footprints provided for common protection/filter components for the CAN bus
- Silkscreen labeled thoroughly for easy use
- Termination can be selectively enabled via jumpers