TCAN1462EVM

TCAN1462-Q1 evaluation module for automotive signal improvement capable CAN FD transceiver

TCAN1462EVM

Order now

Overview

This EVM comes with TCAN162DRQ1 installed and is used to evaluate transceiver operation in a signal improved capable network. It is configurable for use with the TCAN1042(V)/51(V), TCAN1044(A)(V)/57(A)(V) and TCAN1462(V) 8-pin CAN transceivers by replacing the transceiver and setting jumpers on the EVM as outlined in the user guide.

Features
  • Configurable SIC network
  • I/O voltage range supports 3.3-V and 5-V MCUs
  • Includes ESD2CAN24-Q1 to provide 30-kV ESD protection
  • Meets the requirements of ISO11898-2
  • Characterized for -40°C to +125°C
CAN transceivers
TCAN1042-Q1 Automotive fault-protected CAN transceiver with flexible data-rate TCAN1042V-Q1 Automotive fault-protected CAN transceiver with I/O level shifting and flexible data-rate TCAN1044A-Q1 Enhanced automotive CAN transceiver with standby TCAN1462-Q1 Automotive signal-improvement-capable CAN FD transceiver with standby

 

ESD protection diodes
ESD2CAN24-Q1 Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks ESD2CANFD24-Q1 Automotive, dual, 2.5pF ±24-V, 25-kV ESD protection diode for in-vehicle networks ESD2CANXL24-Q1 Automotive, dual 1.75pF ±24-V ±20-kV ESD protection diode for in-vehicle networks
Download View video with transcript Video

Order & start development

Evaluation board

TCAN1462EVM — TCAN1462-Q1 evaluation module for automotive signal improvement capable CAN FD transceiver

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TCAN1462-Q1 Evaluation Module With SIC Network PDF | HTML 21 Oct 2021
Certificate TCAN1462EVM EU RoHS Declaration of Conformity (DoC) 19 Jul 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos