TDP158RSBEVM

6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module

TDP158RSBEVM

Order now

Overview

The TDP158 EVM is a PCB created to help customers evaluate the TDP158 device for video applications.  This EVM can also be used as a hardware reference design for implementation of the TDP158 in the RSB package.  PCB design/layout files can be provided upon request to provide PCB design illustrations of the routing/placement rules.

Features
  • DisplayPort connection for the source and HDMI connection for the sink
  • The EVM can be powered by a 5-V wall power adapter external power or though Micro USB cable
  • I2C communications for debug and control purposes
HDMI, DisplayPort & MIPI ICs
TDP158 6-Gbps DP++ 1.1 to HDMI 2.0 redriver

 

AC/DC & DC/DC converters (integrated FET)
TPS61240 2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package

 

Linear & low-dropout (LDO) regulators
TPS74201 1.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

 

Supervisor & reset ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset

 

USB hubs & controllers
TUSB3410 UART, I2C and IrDA serial port to USB bridge
Download View video with transcript Video

Order & start development

Evaluation board

TDP158RSBEVM — 6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TDP158RSBEVM User's Guide (Rev. A) 09 Feb 2018
Data sheet TDP158 6Gbps, AC-Coupled to TMDS or HDMI Level Shifter Redriver datasheet (Rev. F) PDF | HTML 04 Apr 2024
Certificate TDP158RSBEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos