TECHN-3P-VLI-X-SL

TechNexion VizionLink fully-enclosed, IP68 camera modules based on FPD-Link III serializers, S-mount

TECHN-3P-VLI-X-SL

From: TechNexion
Order now

Overview

Fully-enclosed, IP68 camera modules from TechNexion based on FPD-Link III serializers compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x and TDA4x processors.

Each camera module is based on color image sensors with varying resolution and performance for a broad range of applications.

All camera modules in this family are fitted with an M12 Lens, have an on-board or on-chip ISP, and contain an IR-cut filter.

The camera module comes with a 1-m FAKRA cable assembly by default, with the option to select 5 m, 10 m, or 15 m cable length.

Features
  • 29.5 mm (W) x 29.5 mm (H) x 32.3 mm (D)
  • Industry-standard FAKRA connectors
  • FPD-Link serial data and power over a single coaxial cable
  • Fully-enclosed, IP68 rating, S-mount with lens installed
  • Power supplied through coaxial cable plugged into FAKRA connector
  • Various camera sensors for different applications
  • VizionViewer™ SDK for Linux Yocto

 

FPD-Link SerDes
DS90UB953-Q1 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

 

V3Link SerDes
TSER953 4.16-Gbps MIPI® CSI-2 V³Link serializer for high speed sensors
Photos courtesy of TechNexion

Order & start development

Third-party accessory

VLI-AR0144-SL — AR0144 1-MP color global shutter camera with 83º FOV, M12 Lens

Third-party accessory

VLI-AR0234-SL — AR0234 2.3-MP color global shutter camera with 83º FOV, M12 Lens

Third-party accessory

VLI-AR0521-SL — AR0521 5-MP color rolling shutter camera with 86º FOV, M12 Lens

Third-party accessory

VLI-AR0522-SL — AR0522 5-MP color rolling shutter camera with 86º FOV, M12 Lens

Third-party accessory

VLI-AR0821-SL — AR0821 8-MP color rolling shutter camera with 72º FOV, M12 Lens

Third-party accessory

VLI-AR0822-SL — AR0822 8-MP color rolling shutter camera with 72º FOV, M12 Lens

Third-party accessory

VLI-AR1335-SL — AR1335 13-MP color rolling shutter camera with 85º FOV, M12 Lens

Third-party accessory

VLI-OV5640-SL — OV5640 5-MP color rolling shutter camera with 84º FOV, M12 Lens

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TECHN-3P-SOM-ROVY-4VM TechNexion ROVY-4VM system-on-module for TDA4VM SoC with dual Arm® Cortex®-A72 C7x DSP GPU

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact TechNexion.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.