The THS4211EVM and THS4215EVM are designed to demonstrate the functionality and versatility of the device. There are three versions of the EVM: gains ≥+2/-1 with shutdown (THS4215EVM), gains ≥+2/-1 without shutdown (THS4211EVM), and noninverting unity gain configuration w/o shutdown(THS4211EVM-UG). The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors.
Features
- Power supply: single 4.5 to 15 Vdc, dual +/-2.5Vdc to +/-7.5 Vdc
- Input impedance is 50Ω for Vin- and Vin+
- Default load resistance is 500Ω
- Power down connection uses test points (THS4215 only)
- Connectors are -Vs, GND, +Vs, In+, In-, Out
- Input/Output connectors are SMA, and power connectors are banana