THS4522EVM

THS4522 evaluation module

THS4522EVM

Order now

Overview

The THS4522EVM is an evaluation module for the dual, THS4522 in the PW (16-lead TSSOP) package.

The THS4522EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.

The THS4522EVM User's Guide is included within the Product Datasheet.

Features
  • Configured for split supply operation and easily modified for single supply
  • Default single-ended input configuration can easily be reconfigured for differential input
  • Default single ended output configuration can easily be reconfigured for differential output
  • Independent disable control line for each channel
  • Independent output common mode control line for each channel
  • Designed for easy connection to standard 50-ohm input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
Fully differential amplifiers
THS4522 Very low power dual channel rail-to-rail output fully differential amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS4522EVM — THS4522 evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate THS4522EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide THS4521/45222/4524EVM User's Guide 16 Jul 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos