THS4561DGKEVM

THS4561 evaluation module

THS4561DGKEVM

Order now

Overview

The THS4561DGKEVM is an evaluation module (EVM) for the single THS4561 amplifier in the DGK (VSSOP-8) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The THS4561DGKEVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended or differential input with gain of 1 V/V to differential output at the device pins, which is converted to single ended via a transformer to the output.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1 configuration is easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Inputs and outputs include SMA connectors
Fully differential amplifiers
THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS4561DGKEVM

THS4561 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide THS4561 EVM User's Guide 10 Aug 2017
Certificate THS4561DGKEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos