THS7303SW-LINUX

Linux Driver for THS7303

THS7303SW-LINUX

Overview

The Linux driver supports the THS7303 Video Amp and Filter. The Linux driver supports communication through the I2C bus and interfaces with the V4L2 sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • ths7303
  • ths7353
Linux Source Files

The files associated with this device are:

  1. drivers/media/i2c/ths7303.c
  2. include/media/ths7303.h
Source Files

drivers/media/i2c/ths7303.c

Other Files

include/media/ths7303.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: VIDEO_THS7303 [=y]Type  : tristatePrompt: THS7303/53 Video Amplifier  Location:    -> Device Drivers      -> Multimedia support (MEDIA_SUPPORT [=y])        -> Encoders, decoders, sensors and other helper chips  Defined at drivers/media/i2c/Kconfig:706  Depends on: MEDIA_SUPPORT [=y] && VIDEO_V4L2 [=y] && I2C [=y]  Selected by: VIDEO_DAVINCI_VPIF_DISPLAY [=y] && MEDIA_SUPPORT [=y] && V4L_PLATFORM_DRIVERS [=y] && VIDEO_V4L2 [=y] && (ARCH_DAVINCI [=y] || COMPILE_TEST [=y]) && HAS_DMA [=y] && MEDIA_SUBDRV_AUTOSELECT [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

Support & training