THVD4411EVM

THVD4411 evaluation module

THVD4411EVM

Order now

Overview

The THVD4411EVM allows for quick prototyping of the THVD4411, an RS-485 and RS-232 multiprotocol transceiver. The evaluation module allows for half- and full-duplex RS-485 operational modes as well as 1T1R RS-232 communication. The THVD4411EVM can be powered by a single supply from 3V to 5.5V or can have a separate logic supply that allows control of the transceiver by controllers operating as low as 1.8V. Multiple speeds are allowed through the use of the slew rate control pin and the ability to use integrated terminations in RS-485 mode.

Features
  • THVD4411 pre-installed onto evaluation module
  • Eight bulk power-supply decoupling capacitor pads for VCC and VIO connections
  • 0603 resistor pads available to create resistive link between GND and EARTH connections for both VIO and VCC terminals
  • Terminal and header pin access to RS-232 and RS-485 bus signals
  • D-sub or header connections for RS-232 signals
RS-232 & RS-485 multiprotocol transceivers
THVD4411 Dual-protocol RS-232(1T/1R)/RS-485(1T/1R) transceiver
Download View video with transcript Video

Order & start development

Evaluation board

THVD4411EVM — THVD4411 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate THVD4411EVM EU Declaration of Conformity (DoC) 05 Mar 2024
EVM User's guide THVD4411 Evaluation Module User's Guide PDF | HTML 05 Mar 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos