This reference design utilizes the TPS65310A-Q1 device which is a power management unit ideally suited for camera or radar based vision system to support features like lane departure warning, collision avoidance systems, blindspot detection or night vision. Alongside ADAS end-equipment applications, this PMIC is also suitable for safety applications.
Features
- The dual synchronous buck converter with adjustable output removes the need for external diodes or FETs and reduces inductor size
- The frequency spread spectrum reduces radiated noise at unwanted frequencies
- Wide input voltage range from 4V to 40V