TIDA-00021

Intel IMVP7 3rd Generation Core Mobile (Core i7) Power Management Reference Design

TIDA-00021

Design files

Overview

The Intel® Core i7 power management design is a reference design for Intel IMVP-7 SVID.  A GUI communication program is available along with several test points on the board to evaluate the static and dynamic performance of the CPU's DC/DC controller.  The design features an IMVP-7 3-phase CPU supply,  a 2-phase GPU Vcore supply, a 1.05-VCC IO supply, and a DDR3L/DDR4 memory rail.  To greatly improve power density and thermal performance, 5-mm x 6-mm NEXFET power block MOSFETs are used.

Features

• Design supports a 9 to 20-V input from Vbatt
• Small high-density power solution for ivy bridge
• 3-phase CPU supply supports up to 94 A
• 90% peak (80% full-load) efficiency from 12 Vin to 1.05V out - CPU supply
• Low CPU supply ripple: 25 mV
• Design has been built and tested, and a board is available

 

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU065.PDF (5166 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR033.PDF (913 K)

Detailed schematic diagram for design layout and components

TIDR034.PDF (145 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC051.ZIP (2074 K)

Design file that contains information on physical board layer of design PCB

TIDU066.PDF (3815 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS59650Dual Channel (3-Phase CPU / 2-Phase GPU) SVID, D-CAP+TM Step-Down Controller

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV717P150-mA, low-IQ, low-dropout voltage regulator with active output discharge & enable

Data sheet: PDF | HTML

Start development

Software

Support software

TIDC052 TIDA-00021 Setup Files

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00021 Test Results Aug. 23, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos