TIDA-00035

I2C Controlled 4.5A Single Cell USB / Adaptor Charger Reference Design

TIDA-00035

Design files

Overview

This reference design is a highly-integrated switch-mode battery charge management and system power path management solution for single cell Li-Ion and Li-polymer battery in a wide range of tablet and other portable devices. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the design a truly flexible solution.

Features

• # Series Cells: 1S
• Max Input Volts: 17V
• Max Charge Current: 4.5A
• Topology: Switch Mode

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU083.PDF (662 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR051.PDF (48 K)

Detailed schematic diagram for design layout and components

TIDR052.PDF (33 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU084.PDF (162 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24190I2C controlled 4.5A single cell USB / Adaptor charger

Data sheet: PDF | HTML
Battery fuel gauges

BQ27531-G1Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00035 Test Results Aug. 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos