TIDA-00046

Fully Integrated Switchmode One-Cell Li-Ion Charger w/Full USB Compl & USB-OTG Reference Design

TIDA-00046

Design files

Overview

This reference design is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly switch-mode charge management solutions for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. It integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package. The charge parameters can be programmed through an I²C interface.

Features
  • # Series Cells: 1S
  • Max Input Volts: 6V
  • Max Charge Current: 1.25A
  • Topology: Switch mode

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU103.PDF (464 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR074.PDF (36 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU104.PDF (113 KB)

PCB layer plot file used for generating PCB design layout

TIDR073.PDF (95 KB)

Detailed schematic diagram for design layout and components

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00046 Test Results Aug 27, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.