TIDA-00258

Supercapacitor Manager Reference Design

TIDA-00258

Design files

Overview

The Supercapacitor Manager is a fully integrated, single-chip, solution that provides a rich array of features for managing, charge control, monitoring, and protection, for either 2, 3, 4 or 5 series Supercapacitors with individual capacitor monitoring and balancing or up to 9 series capacitors with only the stack voltage being measured.

Features
  • Fully Integrated 2, 3, 4 and 5 Series Super Capacitor Manager
  • Can Be Used With Up To 9 Series Capacitors Without Individual Integrated
  • Capacitor Monitoring & Balancing
  • Active Capacitor Voltage Balancing
  • This circuit design is tested and is available as an EVM with firmware, GUI, and a User Guide.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU391.PDF (534 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR730.PDF (208 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC466.ZIP (283 KB)

Design file that contains information on physical board layer of design PCB

TIDR729.PDF (59 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ33100Fully integrated, single chip, super capacitor health manager

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00258 Test Results Jun 12, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.