TIDA-00320

8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design

TIDA-00320

Design files

Overview

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side driver with parallel interface as it makes the MCU interface easy to test together with a Beaglebone Black . The design is capable of delivering 0.5A on all 8 channels in a small form factor without compromising thermal management

Features

  • High density 8ch 24V low side digital output
  • 500mA /ch. unregulated (+20%), 2A peak
  • Parallel control for simple MCU interface
  • Capable of switching inductive loads
  • LED to indicate output state and faults
  • Beaglebone Black cape form factor for easy evaluation

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU705A.PDF (3931 K)

Reference design overview and verified performance test data

TIDRCE6.PDF (689 K)

Detailed schematic diagram for design layout and components

TIDRCE7.PDF (56 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCE8.PDF (236 K)

Detailed overview of design layout for component placement

TIDRCE9.PDF (345 K)

Detailed overview of design layout for component placement

TIDRCF1.ZIP (1238 K)

Files used for 3D models or 2D drawings of IC components

TIDC847.ZIP (283 K)

Design file that contains information on physical board layer of design PCB

TIDRCF0.PDF (1629 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

SM72485100V, 150 mA Constant On-Time Buck Switching Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7140CCQuad-channel, 4/0, 50-Mbps digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7142CCQuad-channel, 2/2, 50-Mbps digital isolator

Data sheet: PDF | HTML
Solenoid drivers

DRV880360V, 2.3A, quad low-side motor driver with pulse-width-modulation control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 8-Ch Parallel 0.5-A Low-Side Digital Output Module for PLCs (Rev. A) Jan. 19, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00233 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC) TIDA-00236 Low Side 0.5A 8ch Digital Output Module for PLC TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos