TIDA-00388

Low noise linear regulator plus DC/DC with excellent transient response reference design

TIDA-00388

Design files

Overview

This reference design features both a low noise LDO and a DC/DC convertor where both can source of to 3A of output current.  The DC/DC design has focused on keeping transient response within 5%, a requirement when powering core voltages of digital loads.  The LDO output also has good transient response and low noise (< 15 µRMS) making it ideal for powering sensitive clock circuits or digital I/O.

Features
  • Dual 3A Outputs in a small solution size (~400 mm2)
  • 3.3% Transient Droop @ 1.2V, 300mA to 3A, 1A/µs
  • DC/DC output ripple less than 10mV peak to peak
  • High LDO PSRR at switching frequencies: 54dB @ 750kHz, IOUT = 3A
  • LDO output noise less than 15µV RMS, 10Hz to 100kHz
  • Monotonic voltage ramps for both the 1.2V and 1.5V outputs
Output voltage options TIDA-00388.1
Vin (Min) (V) 3.12
Vin (Max) (V) 5.5
Vout (Nom) (V) 1.5
Iout (Max) (A) 3
Output Power (W) 4.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Integrated Switch^Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU652.PDF (941 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBV1.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC766.ZIP (363 KB)

Design file that contains information on physical board layer of design PCB

TIDRBV0.PDF (146 KB)

Detailed schematic diagram for design layout and components

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00388 Test Results Nov 20, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.