TIDA-00597

Low Noise Power Solution Reference Design for Clock Generators

TIDA-00597

Design files

Overview

The TIDA-00597 can provide very low noise output power for clock generator.

Features
  • Low Noise for Clock Generator
  • Up to 800-mA Output Current
  • Low Phase noise
  • Output Power Enable and Disable
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA87.PDF (4748 K)

Reference design overview and verified performance test data

TIDRGG0.PDF (96 K)

Detailed schematic diagram for design layout and components

TIDRGG1.PDF (54 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGG2.PDF (53 K)

Detailed overview of design layout for component placement

TIDCAR6.ZIP (327 K)

Design file that contains information on physical board layer of design PCB

TIDRGG3.PDF (240 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP3878-ADJ800-mA, 16-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Low-Noise Power Solution for Clock Generators Design Guide Jun. 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos