TIDA-00685

Fast Response Small size Power Solution Reference Design for GPRS Module

TIDA-00685

Design files

Overview

The TIDA-00685 can provide fast response for GPRS module.

Features
  • Large output current capability
  • Fast load transient response
  • Small size solution
  • Cost optimized solution
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAQ7.PDF (786 K)

Reference design overview and verified performance test data

TIDRIG7.PDF (91 K)

Detailed schematic diagram for design layout and components

TIDRIG8.PDF (53 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIG9.PDF (204 K)

Detailed overview of design layout for component placement

TIDCBB0.ZIP (302 K)

Design file that contains information on physical board layer of design PCB

TIDRIH0.PDF (118 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP38501-ADJ3-A, adjustable ultra-low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Fast-Response Small-Size Power Solution for GPRS Module Design Guide Sep. 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos