TIDA-00690

Energy Harvesting for Wireless Switch Power Reference Design

TIDA-00690

Design files

Overview

The TIDA-00690 reference design  offers a solution for energy harvesting switch. The switch, built like a linear dynamo, transforms the mechanical energy into electrical energy. This electrical energy is harvested in an optimal manner, thanks to the TIDA-00690 design. The design allows wireless position control of valves or other mechanical actuators, emergency switches and controller for machines start/stop. In addition, being wireless increases system flexibility and uptime, for example when mechanical vibration or chemically aggressive environment could render wires impractical.


ZF-RGB

For more information on ZF Switches & Sensors:Click here

Features
  • Energy harvested: at least 0.16mJ (over 15ms)
  • BLE beacon transmission on 3 channels (8 bytes per channel)
  • Cableless (no power cable, no data cable)
  • Reduced maintenance costs
  • Temperature range: -40°C to 85°C
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC93.PDF (2837 K)

Reference design overview and verified performance test data

TIDRO00.PDF (297 K)

Detailed schematic diagram for design layout and components

TIDRO01.PDF (69 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO02.PDF (154 K)

Detailed overview of design layout for component placement

TIDRO04.ZIP (1337 K)

Files used for 3D models or 2D drawings of IC components

TIDCCQ9.ZIP (765 K)

Design file that contains information on physical board layer of design PCB

TIDRO03.PDF (1046 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS6212215V, 75mA, 96% efficiency Step-Down Converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML

Start development

Design tools & simulation

Simulation model

TIDA-00690 Simulation — TIDM052.ZIP (158 K)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Energy Harvesting for Wireless Switch—Power Reference Design Oct. 10, 2016
White paper How to optimize building and home automation designs for energy efficiency Apr. 08, 2020
White paper Cities grow smarter through innovative semiconductor technologies Jul. 07, 2017
Technical article Cutting the last wire to unleash Industry 4.0 PDF | HTML Oct. 27, 2016

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos