TIDA-00714

USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer Reference Design

TIDA-00714

Design files

Overview

This reference design is for USB Type-C® and power delivery applications. It allows you to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and power delivery systems.

Features
  • USB PD controller
  • USB Type-C compliant
  • Source or sink power port switch
  • Over-voltage/current protector
  • Data port multiplexer
  • USB low-speed end point
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRGW6.PDF (117 K)

Detailed schematic diagram for design layout and components

TIDRGW7.PDF (94 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGW8.PDF (161 K)

Detailed overview of design layout for component placement

TIDRH18.ZIP (11002 K)

Files used for 3D models or 2D drawings of IC components

TIDRGX0.ZIP (2097 K)

Files used for 3D models or 2D drawings of IC components

TIDCAW4.ZIP (2017 K)

Design file that contains information on physical board layer of design PCB

TIDRGW9.ZIP (1724 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS65982USB Type-C™ and USB PD controller power switch and high-speed multiplexer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS54335A4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
MOSFETs

CSD17309Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TPS65982-EVM — TPS65982 USB Type-C® & USB Power Delivery controller power switch & high speed multiplexer EVM

This EVM was developed prior to the USB Power Delivery Specification change back in March 2016 and therefore does not have the native hardware to support the 5, 9, 15 and 20V rails. In order to follow the new source power rules please refer to TPS65982 Designs for Supporting Voltages in USB-PD (...)

User guide: PDF
Not available on TI.com
Buy from a distributor

Software

IDE, configuration, compiler or debugger

TPS6598X-CONFIG TPS65982 Configuration Tool

What you need to get started:

Step 1: Watch the TPS6598X GUI tool videos
Step 2: Download the TPS6598X GUI
Step 3: Order the USB-C-PD-DUO-EVM and read the user's guide
Step 4: Watch the EVM Tutorial


The TPS6598x configuration tool assists in the design phase by providing a GUI interface to configure (...)

Supported products & hardware

Supported products & hardware

Products
USB Type-C & USB Power Delivery ICs
TPS65981 USB Type-C® and USB-C® Power Delivery controller, power switch, and high-speed multiplexer TPS65982 USB Type-C™ and USB PD controller power switch and high-speed multiplexer TPS65987D USB Type-C® and USB-C® Power Delivery controller with integrated power switches TPS65988 Dual port USB-C® Power Delivery controller with integrated power switches
Hardware development
Evaluation board
TPS65981EVM TPS65981 USB Type-C® and USB Power Delivery controller, power switch, and high speed multiplexer EVM TPS65982-EVM TPS65982 USB Type-C® & USB Power Delivery controller power switch & high speed multiplexer EVM
Software
IDE, configuration, compiler or debugger
TPS6598X-CONFIG TPS6598x configuration tool
IDE, configuration, compiler or debugger

TPS6598X-CONFIG — TPS65982 Configuration Tool

What you need to get started:

Step 1: Watch the TPS6598X GUI tool videos
Step 2: Download the TPS6598X GUI
Step 3: Order the USB-C-PD-DUO-EVM and read the user's guide
Step 4: Watch the EVM Tutorial


The TPS6598x configuration tool assists in the design phase by providing a GUI interface to configure (...)

alarmNotifications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos