TIDA-00776
Universal 350W CCM PFC with >98% Efficiency and Small Form Factor Reference Design
TIDA-00776
Overview
The TIDA-00776 design is a 350-W cost competitive power factor regulator converter designed for refrigerators and other appliances applications. This reference design is a Continuous-Conduction-Mode (CCM) boost converter that uses TI’s UCC28180 PFC controller and has all the necessary built-in protections. The hardware is designed and tested to pass the current harmonic requirement of IEC61000-3-2 (2014) for household appliances.
Features
- Universal input from 90-VAC to 265-VAC
- Covering IEC 61000-3-2 Class D requirements for current harmonics
- Conversion efficiency >98.2% (Hi-line)
- Small PCB form factor of 82mm x 80mm x 25mm
- Enhanced dynamic response during output overvoltage and undervoltage conditions
- Very low standby power consumption of less than 300mW
Output voltage options | TIDA-00776.1 |
---|---|
Vin (Min) (V) | 90 |
Vin (Max) (V) | 270 |
Vout (Nom) (V) | 390 |
Iout (Max) (A) | .9 |
Output Power (W) | 351 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | AC |
Topology | Boost- Non Sync |
Industrial
- Analytical lab instrumentation
- Appliances pumps & fans
- Appliances: compressor
- Automotive interface & communications HIL tester
- Complete radar system
- Cooker hood
- Digital multimeter (DMM) - benchtop
- Dishwasher
- Electronic bed & chair
- Electrosurgery system
- MRI subsystem module
- Mixer, blender & food processor
- Oxygen concentrator
- Refrigerator & freezer
- Signal generator
- Washer & dryer
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.