The TIDA-00801 reference design is a full off-battery to point of load power solution supporting input voltages as low as 2V. It uses the Boost plus Buck DC/DC regulator TPS43330A-Q1 supporting an input voltage range of 2V to 40V and allowing the design to support not only start-stop but also cold crank conditions. The TPS659039-Q1 integrated power management IC supplies point of load power to an application processor such as the TDA2x/DRA7xx. Also included is a 5V/4A load switch, the TPS22965-Q1, and a linear regulator TPS51200-Q1 for DDR termination supply.
Benefits:
Supports cold and warm cranking, supports modern processors sequencing needs without further logic, supports peripherals and is a small form-factor, low system-cost solution.
Features
- Supports Power- and Sequencing requirements of modern Processors
- Supports Cranking Profiles
- Supports Peripheral Supplies (I/Os, Memory)
- Small form factor
- Cost-effective