This reference design demonstrates a 10.5-mm x 14.5-mm, 94% efficiency, low electromagnetic interference (EMI) DC/DC module with the TPS54202, replacing a low-dropout regulator (LDO) in major home appliance applications. High efficiency eliminates the need of heat sink for a smaller and cost-conscious solution. The higher current capability enables additional features to be added (WiFi, sensors and more). The high-efficiency and low-current consumption help achieve stringent energy ratings.
Features
- 5-V regulated, up to 1-A output load
- 94% efficiency
- 1.6-μA standby current and 76-μA no load current
- Small form factor: size and pin-compatible and smaller than TO-220 (10.5 mm x 14.5 mm)
- Less than 35°C increase at full load, which eliminate the need of heat sink
- Reduce the on-board DC/DC design complexity, save research and development time and efforts for switching power supply EMC design (quicker to market)